IESNA:LM-63-2002
[TEST]P946811
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-835-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8411
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1243.8 1380 1500.2 1588.1 1605.1 1509.6 1398.1 1331.1 1321.8 1378.9
1492 1630.4 1782.5 2006 2197.6 2323.4 2464 2633.6 2833 3019.7
3178.4 3287.1 3262.4 3183.9 2952.7 2463.4 1844.5 1239.4 709.5 397.6
265.8 181.2 78.5 40.6 14.3 0 0
1243.8 1372.3 1495.3 1582.1 1601.8 1510.1 1398.6 1328.4 1316.8 1371.2
1479.9 1613.4 1761.6 1957.7 2170.7 2286.6 2427.7 2586.4 2788.5 2968.1
3125.7 3240.4 3220.7 3136.6 2936.2 2477.7 1894 1278.9 722.1 393.2
266.3 187.3 79.1 46.1 17 2.7 0
1243.8 1373.4 1490.9 1584.2 1616.1 1545.8 1433.2 1351.4 1328.9 1364.6
1458.5 1572.2 1720.4 1885.7 2098.2 2222.9 2343.2 2486.5 2673.7 2844.5
3012.5 3107.5 3103.7 2990.6 2847.3 2477.1 1957.1 1321.8 782 472.3
325.1 238.9 157.6 100.5 62.1 24.2 0
1243.8 1360.2 1476.1 1569.4 1621.6 1588.6 1488.2 1396.4 1351.4 1365.7
1431 1531 1642.5 1766.6 1950 2111.4 2238.3 2373.4 2531 2714.4
2873.6 3013.1 3097.1 3091.1 3079.5 3103.7 2886.2 2367.9 1478.8 701.8
442.6 342.1 245.5 158.7 78 19.2 0
1243.8 1350.9 1456.9 1554 1621.6 1644.7 1579.9 1492.5 1420.1 1394.8
1425 1495.8 1586.4 1692.4 1797.9 1961.5 2151.5 2282.7 2451.3 2626
2813.8 2972.5 3094.4 3188.3 3227.8 3299.2 3394.7 3110.3 2397.5 1339.9
522.2 241.6 163.1 102.7 51.6 6.6 0
1243.8 1341 1432.7 1527.1 1604.6 1660.6 1671.6 1621.6 1559 1506.8
1495.8 1526.6 1595.2 1669.4 1767.7 1868.7 2042.2 2270.7 2429.9 2558.4
2725.3 2928 3141 3331 3517.2 3729.2 4107.5 4505.1 4395.3 3763.8
2634.7 1285.5 409.1 143.3 51.1 6 0
1243.8 1321.8 1400.3 1482.7 1561.2 1631.5 1694.6 1733.1 1737.5 1726.5
1718.8 1734.7 1772.6 1829.7 1904.9 2005.4 2132.3 2298.1 2506.8 2728.6
2946.6 3202 3507.3 3837.9 4215.7 4558.9 4969.1 5650.6 6760.4 7149.2
6160.7 4075.7 2113.1 998.3 347.6 41.2 0
1243.8 1319 1388.8 1461.2 1539.8 1608.4 1679.8 1742.9 1784.1 1807.2
1832.5 1872.5 1925.3 1992.3 2086.7 2202.6 2336 2502.4 2696.2 2925.2
3180.6 3451.3 3758.3 4121.2 4485.9 4854.9 5255.2 5803.8 6815.8 7690.1
7130.5 4994.9 2675.9 1169.1 354.2 34.6 0
1243.8 1305.3 1363.5 1427.7 1490.9 1560.1 1629.8 1702.3 1777 1853.9
1925.3 2006 2109.2 2237.2 2414.5 2602.3 2808.3 3019.7 3255.3 3522.1
3786.8 4050.4 4318.9 4613.3 4931.8 5243.1 5559.4 5938.3 6503.4 7009.1
6706 5429.3 3405.2 1428.8 302.6 27.5 0
1243.8 1281.1 1321.8 1364 1409.6 1457.9 1510.1 1567.8 1633.1 1711.6
1812.1 1929.1 2061.4 2237.7 2471.1 2736.9 3009.8 3306.3 3631.4 3971.3
4316.7 4633 4932.3 5214.6 5462.8 5701.6 5979.5 6287.6 6667 6661
5906.5 4561.1 2561.2 751.8 113.1 15.9 0
1243.8 1256.4 1273.4 1291 1309.1 1332.2 1359.1 1388.8 1422.8 1469.5
1531 1602.4 1691.9 1821.5 2002.7 2226.2 2481.5 2747.3 3015.8 3269.5
3501.3 3730.3 3958.2 4177.8 4372.7 4546.3 4722.5 4920.8 5065.2 4742.9
3875.2 2675.4 1059.8 217.5 59.9 19.8 0
1243.8 1244.9 1246.5 1251.5 1258.1 1263.6 1272.9 1282.2 1292.7 1308
1330 1353.1 1378.9 1425.5 1496.4 1579.3 1698.5 1842.3 2020.8 2212.5
2406.3 2597.9 2792.3 2974.1 3135 3278.3 3399.7 3519.9 3535.3 3147.1
2515.6 1738.6 696.3 138.9 35.7 11 0
1243.8 1230.1 1221.8 1209.7 1196.6 1182.8 1164.7 1147.1 1121.9 1090
1056 1007.7 963.7 935.2 928.6 942.3 999.4 1101 1230.6 1363.5
1481.6 1575.5 1657.8 1730.3 1784.1 1810.5 1783.6 1660.6 1401.9 1008.8
618.3 323.4 123 32.4 7.1 0 0
1243.8 1205.9 1160.3 1109.2 1051.6 979.1 900.6 812.7 723.8 645.8
582.6 531.6 491.5 462.9 443.2 423.9 409.1 405.3 422.8 471.2
528.3 565.6 567.8 535.4 481.6 408 331.1 250.4 175.2 106.5
62.6 36.8 19.8 6.6 1.6 0 0
1243.8 1176.2 1095 1000.5 885.2 766 655.1 568.4 503 447.5
396.5 349.2 314.1 297.6 289.4 278.4 270.2 262.5 252.6 243.8
237.2 226.2 209.8 187.8 163.1 137.8 114.2 96.1 80.7 65.9
49.4 31.8 14.8 3.8 1.1 0 0
1243.8 1141.6 1022.5 879.7 735.3 606.8 520 456.3 397.6 348.7
317.9 299.8 284.5 270.7 257.5 244.9 232.3 216.9 199.9 185.1
174.6 164.2 154.3 140.6 128.5 113.7 101 87.9 73 57.1
37.9 22.5 10.4 3.8 1.1 0 0
1243.8 1123 969.2 790.2 627.7 522.8 451.4 388.8 345.4 324.5
307.5 288.8 270.2 253.2 237.8 222.9 205.4 186.7 168.6 153.8
141.7 129.6 121.9 114.8 105.4 94.5 82.4 69.2 53.3 37.9
26.9 15.9 7.1 1.6 0 0 0
1243.8 1096.1 909.9 708.4 559.6 471.2 402.5 359.1 337.7 320.7
303.7 282.3 261.4 241.1 220.8 200.4 180.1 161.4 146.6 135.1
126.3 118.6 110.9 100.5 90.1 80.2 68.6 56.6 45.6 36.2
26.9 17.6 6 0 0 0 0
1243.8 1079.6 868.2 656.8 526.6 443.7 382.2 355.8 339.9 322.3
303.7 282.3 259.2 235 211.4 188.4 168 152.7 141.7 130.7
120.8 110.4 101.6 92.8 84 73.6 62.1 50.5 41.7 32.9
23.6 14.3 3.3 0 0 0 0
1243.8 1064.8 836.3 627.7 513.4 432.2 378.9 360.2 342.1 324
305.9 285 262.5 238.3 214.2 192.7 175.2 158.2 143.3 129.6
118.1 105.4 95.5 86.2 75.8 62.6 50 41.7 34 25.3
17 8.2 1.6 0 0 0 0
1243.8 1065.3 828.6 620 503.6 425 380 364.6 349.8 331.7
313 293.2 272.9 250.4 226.8 204.3 185.1 167.5 152.7 138.4
123.6 108.2 95.5 84 71.4 57.1 43.4 36.2 29.1 22
14.3 6.6 1.1 0 0 0 0
1243.8 1077.4 840.2 627.7 509.6 428.9 381.6 366.3 352 333.9
315.8 296.5 275.7 253.7 230.6 207.6 186.7 169.1 157.1 143.9
125.8 110.4 96.6 84.6 70.3 56.6 43.4 36.2 28.6 21.4
14.3 6.6 1.6 0 0 0 0
